IESNA:LM-63-2002
[TEST]P951897
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-930-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27291
TILT=NONE
130 -1 1 37 41 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
3778.9 4269.6 4758.4 5172.1 5487.9 5679.7 5820.7 5967.3 6106.5 6266.3
6461.8 6672.3 6933.7 7219.4 7576.7 8086.2 8789.3 9740.6 10996.5 12604
14685.2 17180 19492.5 20834.9 20579.2 18608.9 14957.8 10851.7 6963.8 4950.2
3416.1 2141.4 1192 259.4 0 0 0
3778.9 4196.3 4640 5001 5269.8 5446.5 5568.8 5702.2 5843.2 5988
6170.4 6388.5 6642.3 6924.3 7262.7 7706.4 8302.4 9090.1 10097.8 11498.5
13324 15076.2 15935.4 15640.3 14604.3 12867.2 10129.8 6854.7 3701.8 2186.5
1205.1 539.6 208.7 26.3 0 0 0
3778.9 4153.1 4497.1 4749 4938.9 5053.6 5134.5 5239.7 5331.9 5420.2
5544.3 5709.8 5905.3 6093.3 6294.5 6540.7 6830.3 7178.1 7604.9 8031.6
8161.4 7732.7 6647.9 5375.1 3957.5 2746.8 1940.2 1400.6 983.3 706.9
477.5 285.8 159.8 71.4 13.2 0 0
3778.9 4045.9 4301.6 4489.6 4598.6 4655 4694.5 4711.4 4700.2 4656.9
4593 4559.2 4521.6 4431.3 4233.9 3951.9 3658.6 3378.5 3137.8 2974.3
2891.5 2816.3 2712.9 2538.1 2404.6 2301.2 1981.6 1605.6 1060.4 742.6
530.2 368.5 244.4 105.3 15 0 0
3778.9 3938.7 4123 4262.1 4337.3 4356.1 4312.9 4196.3 4008.3 3763.9
3500.7 3288.2 3149.1 3064.5 2996.8 2897.2 2754.3 2617.1 2509.9 2453.5
2453.5 2468.5 2472.3 2457.2 2346.3 2101.9 1842.5 1669.5 1406.3 1129.9
819.7 537.7 293.3 114.7 7.5 0 0
3778.9 3852.3 3940.6 4042.1 4115.5 4107.9 4008.3 3814.7 3579.6 3359.7
3177.3 3047.6 2972.4 2916 2850.2 2748.7 2605.8 2432.8 2263.6 2130.1
2058.7 2068.1 2126.4 2165.8 2150.8 2085 1942.1 1710.9 1453.3 1210.8
983.3 772.7 562.1 327.1 141 0 0
3778.9 3735.7 3763.9 3835.3 3914.3 3951.9 3893.6 3765.8 3622.9 3495
3365.3 3218.7 3066.4 2917.9 2773.1 2620.8 2453.5 2276.8 2109.4 1972.2
1850 1746.6 1658.2 1601.8 1584.9 1579.3 1549.2 1481.5 1364.9 1201.4
926.9 635.5 351.6 186.1 67.7 0 0
3778.9 3658.6 3589 3604.1 3718.8 3865.4 3980.1 3989.5 3908.7 3780.8
3632.3 3455.6 3250.6 3034.4 2829.5 2634 2447.8 2267.4 2105.7 1979.7
1887.6 1827.4 1778.5 1718.4 1626.3 1481.5 1331.1 1222 1124.3 1015.2
872.4 674.9 434.3 251.9 82.7 0 0
3778.9 3566.5 3404.8 3380.4 3493.2 3777.1 4081.6 4224.5 4181.3 4019.6
3825.9 3628.5 3419.8 3188.6 2957.3 2731.7 2519.3 2323.8 2152.7 2021.1
1921.4 1851.9 1823.7 1804.9 1763.5 1673.3 1564.2 1440.1 1314.2 1167.5
988.9 770.8 567.8 357.2 116.6 0 0
3778.9 3478.1 3235.6 3115.3 3173.5 3459.3 3878.6 4215.1 4295.9 4154.9
3919.9 3694.3 3485.6 3267.6 3051.3 2835.1 2620.8 2412.1 2229.8 2090.6
1974.1 1897 1840.6 1816.1 1780.4 1714.6 1620.6 1515.3 1400.6 1272.8
1096.1 870.5 639.2 351.6 109 3.8 0
3778.9 3399.2 3132.2 2974.3 2996.8 3252.5 3639.8 3978.2 4168.1 4115.5
3918.1 3694.3 3485.6 3278.8 3075.8 2872.7 2662.2 2455.4 2274.9 2122.6
1992.9 1904.5 1838.7 1799.2 1757.9 1682.7 1571.7 1451.4 1331.1 1190.1
1015.2 785.9 571.5 304.6 82.7 0 0
3778.9 3384.1 3066.4 2846.4 2805.1 2974.3 3277 3622.9 3852.3 3874.8
3752.6 3562.7 3374.7 3199.9 3026.9 2840.8 2645.3 2447.8 2265.5 2109.4
1975.9 1880.1 1797.3 1722.1 1631.9 1498.4 1312.3 1096.1 893 725.7
560.3 374.1 227.5 114.7 9.4 0 0
3778.9 3292 2900.9 2592.6 2440.3 2447.8 2543.7 2673.5 2776.9 2831.4
2831.4 2763.7 2677.2 2585.1 2483.6 2376.4 2271.1 2156.4 2019.2 1878.2
1742.8 1588.7 1428.8 1289.7 1148.7 958.8 770.8 633.6 524.5 417.4
306.5 189.9 88.4 24.4 0 0 0
3778.9 3224.3 2775 2400.8 2169.6 2070 2038 2034.2 2022.9 2006
1970.3 1902.6 1821.8 1725.9 1613.1 1521 1430.7 1361.2 1316 1297.2
1272.8 1220.2 1135.6 1028.4 900.6 767.1 643 533.9 430.5 336.5
240.6 135.4 58.3 9.4 0 0 0
3778.9 3190.5 2690.4 2282.4 2013.5 1880.1 1810.5 1750.3 1682.7 1607.5
1539.8 1485.3 1423.2 1372.4 1312.3 1252.1 1188.2 1105.5 1013.4 936.3
857.3 785.9 723.8 674.9 620.4 552.7 477.5 402.3 321.5 246.3
167.3 105.3 50.8 1.9 0 0 0
3778.9 3162.3 2639.6 2220.4 1938.3 1787.9 1695.8 1607.5 1522.9 1438.2
1357.4 1287.8 1222 1156.2 1096.1 1037.8 975.8 911.8 851.7 787.7
727.6 674.9 627.9 577.2 517 464.4 404.2 336.5 259.4 191.8
139.1 82.7 28.2 0 0 0 0
3778.9 3188.6 2656.5 2229.8 1925.2 1748.5 1630 1539.8 1462.7 1387.5
1312.3 1240.8 1167.5 1101.7 1041.6 981.4 919.4 851.7 784 714.4
654.3 603.5 560.3 522.7 485.1 443.7 387.3 325.3 270.7 223.7
173 118.4 43.2 0 0 0 0
3778.9 3203.6 2675.3 2242.9 1917.7 1703.3 1577.4 1496.5 1425.1 1349.9
1278.4 1207 1143.1 1082.9 1026.5 966.4 906.2 838.5 770.8 703.1
643 599.7 564 533.9 498.2 449.3 383.5 329 287.6 244.4
191.8 127.8 50.8 15 0 0 0
3778.9 3203.6 2696 2259.8 1912 1667.6 1534.1 1457.1 1385.6 1314.2
1235.2 1167.5 1109.2 1045.3 983.3 921.2 857.3 793.4 729.5 669.3
620.4 588.5 558.4 526.4 477.5 409.9 327.1 287.6 246.3 201.2
146.6 77.1 32 7.5 0 0 0
3778.9 3267.6 2776.9 2338.8 1959 1675.1 1524.7 1443.9 1372.4 1312.3
1242.7 1176.9 1113 1051 987 925 861.1 799 740.7 688.1
644.9 611 577.2 535.8 475.7 379.8 285.8 246.3 206.8 163.6
116.6 67.7 35.7 15 3.8 0 0
3778.9 3305.2 2831.4 2393.3 2000.4 1701.5 1534.1 1445.8 1376.2 1312.3
1246.5 1182.6 1120.5 1058.5 998.3 938.2 876.1 815.9 759.5 708.8
665.5 629.8 592.2 545.2 479.4 379.8 282 242.5 201.2 159.8
110.9 65.8 37.6 18.8 9.4 0 0
3778.9 3320.2 2867.1 2440.3 2038 1748.5 1541.7 1455.2 1378.1 1323.6
1261.5 1199.5 1139.3 1079.2 1020.9 964.5 904.3 844.1 787.7 731.3
686.2 648.6 609.1 565.9 485.1 385.4 298.9 261.3 218.1 174.8
124.1 75.2 45.1 28.2 16.9 7.5 0
3778.9 3425.5 3030.7 2622.7 2218.5 1863.1 1613.1 1474 1398.8 1338.6
1284.1 1227.7 1171.3 1114.9 1056.6 998.3 940 879.9 825.3 772.7
725.7 682.5 639.2 590.3 530.2 453.1 357.2 304.6 259.4 214.3
163.6 103.4 63.9 41.4 30.1 15 0
3778.9 3504.4 3179.2 2816.3 2429 2060.6 1752.2 1521 1406.3 1338.6
1284.1 1229.6 1175 1118.6 1062.2 1002.1 938.2 879.9 823.5 770.8
727.6 682.5 635.5 582.8 524.5 460.6 387.3 325.3 280.1 235
188 135.4 69.6 41.4 26.3 13.2 0
3778.9 3579.6 3352.2 3064.5 2743 2389.6 2043.6 1710.9 1458.9 1351.8
1287.8 1229.6 1175 1118.6 1058.5 1000.2 938.2 876.1 815.9 752
691.9 635.5 582.8 533.9 492.6 443.7 383.5 319.6 259.4 212.4
171.1 127.8 71.4 32 16.9 5.6 0
3778.9 3700 3590.9 3423.6 3152.9 2842.7 2532.4 2216.6 1806.7 1477.7
1321.7 1248.4 1188.2 1129.9 1073.5 1015.2 955.1 894.9 832.9 767.1
705 643 586.6 533.9 483.2 430.5 374.1 319.6 259.4 197.4
152.3 107.2 67.7 35.7 16.9 7.5 0
3778.9 3824.1 3846.6 3824.1 3694.3 3491.3 3250.6 2983.7 2641.5 2199.7
1742.8 1404.4 1242.7 1169.4 1114.9 1062.2 1005.8 957 910 853.5
797.1 727.6 658 594.1 543.3 494.5 543.3 569.7 430.5 344.1
227.5 167.3 95.9 47 22.6 11.3 0
3778.9 3946.3 4109.8 4243.3 4295.9 4254.6 4121.1 3946.3 3782.7 3587.2
3288.2 2882.1 2406.5 1921.4 1528.5 1319.8 1259.6 1214.5 1135.6 1064.1
1009.6 960.7 891.2 840.4 885.5 919.4 774.6 588.5 357.2 267
199.3 144.8 97.8 56.4 28.2 9.4 0
3778.9 4070.3 4376.8 4662.6 4875 4997.2 5004.7 4935.2 4869.4 4848.7
4835.5 4779.1 4668.2 4529.1 4352.4 4147.4 3889.9 3643.6 3557.1 3880.5
4581.7 5249.1 5348.8 4636.2 3271.3 1938.3 1145 720.1 498.2 364.7
276.4 199.3 135.4 77.1 30.1 7.5 0
3778.9 4190.7 4621.2 5048 5405.2 5634.6 5743.6 5781.2 5818.8 5884.6
5986.1 6117.7 6275.7 6420.4 6565.2 6674.2 6847.2 7157.4 7736.5 8684
9913.6 11246.5 12547.6 13547.7 13664.3 12726.2 10925.1 8535.5 5959.8 3724.4
2164 1287.8 733.2 276.4 84.6 3.8 0
3778.9 4233.9 4732.1 5226.6 5636.4 5907.2 6042.5 6100.8 6155.3 6230.5
6333.9 6458 6619.7 6783.3 6960 7200.6 7546.6 8050.4 8794.9 9827.1
11197.7 13006.3 15472.9 18533.7 20507.7 20030.2 18565.6 16550.2 14375 12310.7
10199.4 7870 5386.4 3166 1284.1 323.4 0
3778.9 4265.9 4807.3 5371.3 5818.8 6112.1 6256.9 6300.1 6322.7 6333.9
6362.1 6399.7 6448.6 6469.3 6535.1 6681.8 6939.3 7349.2 8012.8 8988.6
10302.8 12135.8 14893.9 18947.3 24337.4 26052.1 24668.3 23027 21210.9 19319.5
16529.5 12916 9001.8 5480.4 2164 691.9 0
3778.9 4337.3 4976.5 5628.9 6168.5 6495.6 6589.6 6531.3 6392.2 6191.1
5969.2 5756.8 5546.2 5350.7 5254.8 5369.5 5869.6 6757 7830.5 8836.3
9789.5 10900.6 12419.7 14610 18804.4 23827.9 22803.3 20368.6 18770.6 17676.4
16117.8 13863.6 10831.1 7539.1 2947.9 485.1 0
3778.9 4374.9 5151.4 5862 6429.8 6706.2 6700.6 6461.8 6083.9 5685.3
5307.4 4991.6 4747.2 4604.3 4745.3 5446.5 6640.4 8099.3 9639.1 11261.6
13036.4 14726.5 16339.6 18210.3 20975.9 24506.6 25192.9 23373 21331.2 19238.7
16753.3 13416.1 9464.2 4581.7 1793.6 201.2 0
3778.9 4433.2 5189 5937.2 6516.3 6794.6 6676.1 6255 5722.9 5296.1
4916.4 4613.7 4397.5 4348.6 4756.6 5837.6 7443.2 9460.5 11947.8 14971
18285.5 21694.1 25100.7 28163.4 31643.4 34843.2 35653.5 34189 31397.1 27672.7
22775.1 16031.3 10404.3 5753 2775 321.5 0
3778.9 4437 5198.4 5937.2 6497.5 6745.7 6625.3 6215.5 5687.2 5213.4
4833.6 4536.6 4341.1 4369.3 4937.1 6211.7 8050.4 10460.7 13523.3 17008.9
20562.3 24040.4 27539.2 31145.2 35223 38187.9 38355.2 36016.4 31940.4 26548.4
20912 15533.1 10150.5 5905.3 2340.7 295.2 0
3778.9 4437 5179.6 5892.1 6405.4 6640.4 6612.2 6347.1 5939.1 5491.7
5093.1 4796 4591.1 4574.2 5021.7 6142.2 7785.3 9750 12045.6 14591.2
17134.9 19689.9 22145.3 24611.9 27992.3 31305 32190.5 30541.7 27738.5 24089.3
20015.2 15514.3 11684.6 6958.1 2641.5 233.1 0
3778.9 4386.2 5078.1 5726.7 6196.7 6437.3 6514.4 6471.2 6292.6 6023.7
5724.8 5437.1 5189 5055.5 5179.6 5786.8 6890.4 8313.6 9830.9 11237.1
12594.6 13786.5 14910.8 16482.5 19471.8 22474.3 22087 19537.6 17183.8 15102.6
12504.3 9396.6 6303.9 3066.4 861.1 105.3 0
3778.9 4384.3 5002.9 5572.5 5984.2 6213.6 6345.2 6429.8 6473.1 6486.2
6463.7 6399.7 6320.8 6234.3 6221.1 6373.4 6839.7 7655.6 8798.7 10099.7
11590.6 13440.6 15884.7 19058.2 22393.5 23021.4 19528.2 15091.3 11099.9 8082.4
6343.3 4634.4 3361.6 1977.8 550.9 22.6 0
3778.9 4280.9 4801.7 5281.1 5630.8 5841.4 5997.4 6132.8 6258.7 6418.5
6591.5 6764.5 6984.4 7195 7480.8 7907.6 8522.3 9400.3 10729.5 12541.9
14756.6 17326.7 20379.9 23794.1 25018 23215 18952.9 14222.7 9605.3 6928
5012.3 3344.6 2013.5 464.4 11.3 0 0
3778.9 4269.6 4758.4 5172.1 5487.9 5679.7 5820.7 5967.3 6106.5 6266.3
6461.8 6672.3 6933.7 7219.4 7576.7 8086.2 8789.3 9740.6 10996.5 12604
14685.2 17180 19492.5 20834.9 20579.2 18608.9 14957.8 10851.7 6963.8 4950.2
3416.1 2141.4 1192 259.4 0 0 0
